IESNA:LM-63-2002
[TEST]P952597
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-927-U-T3R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21338
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2976.8 2744.1 2585.6 2451.2 2343 2309.1 2387.8 2569.2 2862.1 3259.9
3756 4335.2 4958.1 5690.3 6416 7043.2 7538.3 7940.4 8218 8466.1
8487.9 7960.1 6178.8 5322 4783.3 4206.3 3633.6 2995.4 2161.6 1021.8
545.3 369.4 292.9 225.1 137.7 69.9 0
2976.8 2743 2585.6 2459.9 2352.8 2319 2399.8 2573.6 2854.4 3251.1
3744 4325.4 4986.5 5739.5 6471.7 7117.5 7651.9 8038.8 8322.9 8585.2
8590.7 8121.8 6416 5425.9 4869.6 4288.2 3703.6 3053.3 2206.4 1062.2
580.3 396.7 321.3 256.8 171.6 98.4 0
2976.8 2757.2 2602 2474.1 2370.3 2328.8 2392.2 2556.1 2818.4 3179
3638 4210.6 4783.3 5494.7 6268.4 7012.6 7644.3 8124 8506.5 8823.4
8960 8766.6 8199.4 6508.8 5510 4870.7 4262 3581.2 2751.7 1702.6
978.1 605.4 496.1 417.5 327.8 166.1 0
2976.8 2761.6 2619.5 2508 2397.7 2349.6 2386.7 2504.7 2716.8 3018.4
3419.4 3922.1 4472.9 5101.3 5833.5 6634.5 7408.2 8112 8704.3 9137.1
9404.8 9397.2 9104.3 8571 7741.5 6464 5431.3 4582.2 3623.8 2352.8
1290.6 774.8 524.6 380.3 242.6 88.5 0
2976.8 2787.8 2653.4 2547.4 2456.7 2404.2 2415.1 2500.4 2658.8 2889.4
3219.5 3633.6 4107.9 4603 5259.7 5962.4 6790.8 7655.2 8486.9 9192.8
9694.4 9925 9843 9469.3 8977.5 8348.1 7548.1 6575.5 5354.8 3782.3
1997.7 912.5 441.5 240.4 135.5 61.2 0
2976.8 2806.4 2690.5 2600.9 2531 2491.6 2494.9 2543 2650.1 2804.2
3008.5 3288.3 3653.3 4050 4517.7 5081.6 5765.7 6542.7 7374.4 8209.3
9011.4 9682.4 10116.2 10228.8 10050.7 9754.5 9458.4 9052.9 8355.7 6998.4
4797.5 2277.4 822.9 337.7 154.1 36.1 0
2976.8 2841.3 2744.1 2682.9 2638.1 2619.5 2628.2 2669.8 2740.8 2843.5
2983.4 3157.2 3391 3686.1 3994.3 4396.4 4906.8 5506.7 6194.1 6947.1
7755.8 8559 9322.9 9967.6 10466 10780.7 10943.5 11024.4 10991.6 10328.3
8451.9 5432.4 2244.7 653.5 221.8 59 0
2976.8 2878.5 2808.6 2774.7 2756.1 2764.8 2796.5 2840.2 2905.8 2991.1
3103.6 3235.8 3398.7 3626 3887.2 4194.2 4573.5 5066.3 5651 6331.8
7095.7 7890.2 8734.9 9588.4 10384 11118.4 11753.3 12252.7 12606.8 12325.9
10617.9 7351.4 3403 1076.4 299.4 59 0
2976.8 2926.6 2891.6 2884 2902.5 2947.3 3003.1 3073 3145.1 3226
3325.5 3429.3 3563.7 3759.3 4019.4 4339.6 4737.4 5190.9 5764.6 6435.6
7193 7999.5 8874.8 9813.5 10773 11756.6 12666.9 13459.2 13870.1 13452.6
11296.5 7072.7 2444.6 626.2 191.2 50.3 0
2976.8 2932 2904.7 2904.7 2935.3 2980.1 3050.1 3124.4 3199.8 3287.2
3382.3 3493.8 3621.6 3807.4 4071.9 4405.2 4808.4 5272.9 5888.1 6563.5
7329.6 8163.4 9046.4 10001.5 10997.1 12001.4 12920.4 13676.7 14043.8 13366.3
10876.9 6379.9 1955.1 476.5 159.6 43.7 0
2976.8 2961.5 2977.9 3022.7 3088.3 3177.9 3288.3 3399.8 3520 3636.9
3759.3 3897 4064.2 4275.1 4554.9 4930.8 5386.5 5899.1 6509.9 7123
7779.8 8459.5 9143.6 9867.1 10606.9 11304.1 11883.3 12169.7 11953.3 10628.8
7855.2 3934.2 1119 271 97.3 25.1 0
2976.8 2987.8 3022.7 3087.2 3177.9 3290.5 3427.1 3568.1 3705.8 3851.1
3999.7 4142.9 4304.6 4487.1 4714.4 5009.5 5364.7 5759.2 6173.3 6587.5
7048.7 7506.6 7963.4 8450.8 8946.9 9391.7 9683.5 9671.5 9221.2 7908.7
5649.9 2886.1 938.7 299.4 119.1 43.7 0
2976.8 3009.6 3063.2 3151.7 3263.2 3398.7 3551.7 3701.4 3838 3969.1
4079.5 4177.9 4265.3 4340.7 4446.7 4589.9 4799.7 5019.3 5245.5 5453.2
5639 5783.2 5877.2 5930.7 6009.4 6036.7 5918.7 5582.1 4917.7 3848.9
2435.9 1163.9 429.5 184.7 110.4 43.7 0
2976.8 3046.8 3135.3 3252.2 3386.7 3520 3644.6 3744 3803 3815
3783.3 3714.5 3582.3 3372.4 3103.6 2788.9 2486.2 2231.5 2057.8 1952.9
1905.9 1870.9 1832.7 1785.7 1724.5 1651.3 1523.4 1323.4 1069.9 777
526.7 348.6 219.7 143.2 84.1 22.9 0
2976.8 3081.8 3203.1 3320 3433.6 3517.8 3570.2 3553.9 3459.9 3278.5
3016.2 2691.6 2326.6 1988.9 1751.8 1597.7 1478.6 1389 1320.1 1268.8
1231.6 1194.5 1145.3 1090.6 1024 960.6 888.5 795.6 687.4 560.6
430.6 314.7 214.2 137.7 77.6 16.4 0
2976.8 3109.1 3245.7 3351.7 3414 3420.5 3357.1 3197.6 2955 2645.7
2313.5 2028.3 1830.5 1690.6 1564.9 1463.3 1398.8 1362.7 1345.3 1336.5
1326.7 1312.5 1280.8 1226.1 1152.9 1058.9 957.3 859 750.8 625.1
486.3 338.8 225.1 132.2 55.7 12 0
2976.8 3135.3 3271.9 3349.5 3361.5 3286.1 3115.6 2863.2 2576.9 2284
2068.7 1914.6 1782.4 1676.4 1598.8 1543.1 1495 1455.6 1421.8 1383.5
1368.2 1356.2 1330 1263.3 1183.5 1104.8 1024 934.4 838.2 738.7
626.2 494 328.9 206.5 97.3 32.8 0
2976.8 3161.5 3290.5 3341.8 3293.8 3128.7 2885 2602 2344.1 2156.1
2037 1920.1 1828.3 1751.8 1670.9 1572.6 1443.6 1348.5 1293.9 1245.8
1173.7 1138.7 1135.4 1132.2 1124.5 1108.1 1076.4 1030.5 971.5 895
799.9 672.1 520.2 362.8 190.2 51.4 0
2976.8 3175.7 3301.4 3314.5 3214 3006.4 2725.5 2476.3 2275.3 2158.3
2072 1992.2 1912.4 1806.4 1643.6 1487.3 1340.9 1226.1 1096.1 1024
1005.4 983.5 959.5 940.9 934.4 928.9 910.3 878.6 831.6 774.8
708.1 632.7 519.1 410.9 273.2 82 0
2976.8 3180.1 3303.6 3303.6 3176.8 2928.8 2655.6 2407.5 2261 2190
2134.3 2086.2 2006.4 1848 1627.2 1422.9 1258.9 1093.9 1002.1 957.3
910.3 853.5 810.9 797.8 790.1 769.3 732.2 687.4 633.8 579.2
528.9 536.6 406.5 274.3 204.4 116.9 0
2976.8 3197.6 3309.1 3293.8 3140.8 2873 2594.4 2374.7 2268.7 2213
2179.1 2148.5 2062.2 1864.4 1618.5 1391.2 1214.1 1079.7 1060 1041.5
966.1 856.8 795.6 772.6 747.5 696.1 659 613.1 562.8 518
520.2 429.5 291.8 184.7 133.3 68.8 0
2976.8 3207.4 3317.8 3295.9 3129.8 2859.9 2587.8 2384.5 2265.4 2218.4
2191.1 2163.8 2075.3 1873.1 1627.2 1398.8 1217.4 1093.9 1090.6 1080.8
1007.6 879.7 806.5 775.9 750.8 696.1 659 616.4 569.4 514.7
490.7 382.5 257.9 183.6 136.6 67.8 0
